Wiser-Fan Speed Controller

In stock
SKU
IH1200010F
Regular Price ₹ 15,786 Special Price ₹ 11,840
25% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Key Features:

  • Small in Size and Big on Features
  • Easily Fits Behind existing Switches
  • 100% Retrofit
  • One product to control Fan speed & One lights
  • Circuit(Relay of 4Amp)Celling fan can be controlled without humming Nosie
  • Fan can be controlled in 4 steps Bell switch will be used to increase or decrease the fan speed manually
  • Can be controlled through App remotely or with Voice through IoT Aggregator
  • Can be combined with other Z -Wave devices to trigger based on event
  • Made in India
  • Country of Origin: India
More Information
Product Name Wiser-Fan Speed Controller
specification test testtttttt
Range Name Wiser
Tax Class GST-18
Description

Key Features:

  • Small in Size and Big on Features
  • Easily Fits Behind existing Switches
  • 100% Retrofit
  • One product to control Fan speed & One lights
  • Circuit(Relay of 4Amp)Celling fan can be controlled without humming Nosie
  • Fan can be controlled in 4 steps Bell switch will be used to increase or decrease the fan speed manually
  • Can be controlled through App remotely or with Voice through IoT Aggregator
  • Can be combined with other Z -Wave devices to trigger based on event
  • Made in India
  • Country of Origin: India
Write Your Own Review
You're reviewing:Wiser-Fan Speed Controller
Your Rating

* Required Field


No sellers found for this product.
Search engine powered by ElasticSuite