Wiser - Grand Package
Once there were smart homes, now there are Wiser Homes!
Wiser is our Smart Home Solution allowing you to remotely control all your appliances at home with your voice or through an App.
Now making your home, Wiser is simple. Once you order, you would receive the following:
- Free shipping
- Free installation by an electrician
- Free consultation
- Easy warranty
- Customer care support
What do you get in this package?
Type of house |
Gateway |
4 Channel Relay |
Analog Dimmer +Fan Control |
Curtain Control |
2BHK |
1 |
3 |
3 |
- |
3BHK |
1 |
5 |
5 |
- |
Some of the amazing features in this solution are as follows:
- Zero Wiring. Absolutely No changes to your existing home.
- The brand of switch you have does not matter
- Interlinks your electricals through Wi-Fi, providing true and easy integration
- Control and access anywhere and anytime through your voice or our easy-to-use App
- Schedule the scene based on your time and mood – 6 AM Sunrise or 6 PM Prayer!
- Amazon Echo and Google Home Assistant compliant
So many wonderful features! Here is a list of devices you can control!
- Lights
- Fan
- TV, Refrigerator, Chimney
- AC, Geyser
- Fan Regulator, Light Dimmer
- Curtain Controller / Gate Controller …. And what not!
Wiser- Automation Gateway:
Wiser- Automation Gateway uses Wi-Fi or Ethernet to connect through a smartphone on a mobile app. Integration and communication of Alexa, Google Home and control devices happens using advanced wireless technology. The gateway uses Wi-Fi or Ethernet to connect through a smartphone, and controls devices.
Wiser-4 Channel Relay:
This device can control the on/off function of your home appliances.
One relay can control up to 4 low power devices or can be used to control one high power device.
It would automate:
- Combination of lights and fans (upto 4)
- 1 AC upto 2 Ton
- Geyser
- TV
- Chimney
- Washing machine
Technical Specification:
- 4 A Per Channel
- Maximum load on relay (this relay can automate)
- 1 per channel On /Off control is used to automate
- 150 Watts Incandescent
- 1000 Watts Inductive
- 200 Watts Fan -
- Cumulative load :4 individual channels, i.e. 4 A x 4 channels = 16 A is used for On/Off Control is used to automate
- AC
- Geyser
- Washing Machine
- 1 per channel On /Off control is used to automate
Wiser-Curtain Controller:
It controls operations like (Motorized Curtain control, gate opening closing etc.)
Has a single channel which can be used to automate the following:
- Roller curtains
- Venation blinds
- Motorized drapes and blackout curtains
- Skylights
- Motorized gates
Wiser-Analog Dimmer + Fan Controller:
What does it do?
Controls the speed of the fan, and the intensity of the light. It can control only one device at a time.i.e,
- 1 channel analog dimmer and 1 channel direct dimmer
- 1 channel analog dimmer and 1 channel fan
- Fan only
- Dimmer only
Disclaimer:
The Wiser-Smart Home Solution offer includes one free consultation and installation by Schneider Electric Expert as subject to the details mentioned in the offer and agreed to be purchased by the customer. If any more products (more than what is mentioned in the Fab Homes solution offer) are required, it would be informed by the electrician and Customer would make the payment and purchase of the same accordingly.
Product Name | Wiser - Grand Package | |||||||||||||||
Range Name | Wiser | |||||||||||||||
Tax Class | GST-18 | |||||||||||||||
Color | White | |||||||||||||||
Description | Once there were smart homes, now there are Wiser Homes! Wiser is our Smart Home Solution allowing you to remotely control all your appliances at home with your voice or through an App.
Now making your home, Wiser is simple. Once you order, you would receive the following:
What do you get in this package?
Some of the amazing features in this solution are as follows:
So many wonderful features! Here is a list of devices you can control!
Wiser- Automation Gateway: Wiser- Automation Gateway uses Wi-Fi or Ethernet to connect through a smartphone on a mobile app. Integration and communication of Alexa, Google Home and control devices happens using advanced wireless technology. The gateway uses Wi-Fi or Ethernet to connect through a smartphone, and controls devices. Wiser-4 Channel Relay: This device can control the on/off function of your home appliances. One relay can control up to 4 low power devices or can be used to control one high power device. It would automate:
Technical Specification:
Wiser-Curtain Controller: It controls operations like (Motorized Curtain control, gate opening closing etc.) Has a single channel which can be used to automate the following:
Wiser-Analog Dimmer + Fan Controller: What does it do? Controls the speed of the fan, and the intensity of the light. It can control only one device at a time.i.e,
Disclaimer: The Wiser-Smart Home Solution offer includes one free consultation and installation by Schneider Electric Expert as subject to the details mentioned in the offer and agreed to be purchased by the customer. If any more products (more than what is mentioned in the Fab Homes solution offer) are required, it would be informed by the electrician and Customer would make the payment and purchase of the same accordingly. |
* required field