Opale bell press switch 1-way 6 A white
In stock
SKU
X1005WH
Regular Price
₹ 364
Special Price
₹ 164
55% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
Product Name | Opale bell press switch 1-way 6 A white |
---|---|
Range Name | Opale |
Category | Switches |
Tax Class | GST-18 |
Color | White |
Current Rating | 6A |
Write Your Own Review
No sellers found for this product.