Zelio Relay,1CO 10A Relay Clear 48VAC
In stock
SKU
RXG15E7
Regular Price
₹ 544
Special Price
₹ 332
39% Off
CHECK DELIVERY TIME & COD AVAILABILITY
1CO 10A Relay Clear 48VAC
Product Name | Zelio Relay,1CO 10A Relay Clear 48VAC |
specification test | testtttttt |
Range Name | Zelio Relay |
Tax Class | GST-18 |
Activity | IDSIG |
Description | 1CO 10A Relay Clear 48VAC |
Write Your Own Review
* required field
No sellers found for this product.
