Zelio Relay,1CO 10A Relay Clear 60VDC
In stock
SKU
RXG15ND
Regular Price
₹ 424
Special Price
₹ 259
39% Off
CHECK DELIVERY TIME & COD AVAILABILITY
1CO 10A Relay Clear 60VDC
Product Name | Zelio Relay,1CO 10A Relay Clear 60VDC |
specification test | testtttttt |
Range Name | Zelio Relay |
Tax Class | GST-18 |
Activity | IDSIG |
Vendor ID | No |
Description | 1CO 10A Relay Clear 60VDC |
Write Your Own Review
* required field
No sellers found for this product.
