Share

Zelio Relay,1CO 10A Relay +LTB-LED 48VDC

In stock
SKU
RXG11ED
Regular Price ₹ 485 Special Price ₹ 296
39% Off
CHECK DELIVERY TIME & COD AVAILABILITY

1CO 10A Relay +LTB-LED 48VDC
More Information
Product Name Zelio Relay,1CO 10A Relay +LTB-LED 48VDC
specification test testtttttt
Range Name Zelio Relay
Tax Class GST-18
Activity IDSIG
Vendor ID No
Description 1CO 10A Relay +LTB-LED 48VDC
Write Your Own Review
You're reviewing:Zelio Relay,1CO 10A Relay +LTB-LED 48VDC
Your Rating

* required field


No sellers found for this product.
 
X
 
X
 
X
 
X
Hello World!