Zelio Relay,2CO 5A Relay Clear 220VAC
In stock
SKU
RXG25M7
Regular Price
₹ 735
Special Price
₹ 426
42% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
2CO 5A Relay Clear 220VAC
Product Name | Zelio Relay,2CO 5A Relay Clear 220VAC |
---|---|
Range Name | Zelio Relay |
Tax Class | GST-18 |
Activity | IDSIG |
Description | 2CO 5A Relay Clear 220VAC |
Write Your Own Review
* Required Field
No sellers found for this product.