Zelio Relay,2CO 5A Relay Clear 48VAC
In stock
SKU
RXG25E7
Regular Price
₹ 602
Special Price
₹ 367
39% Off
CHECK DELIVERY TIME & COD AVAILABILITY
2CO 5A Relay Clear 48VAC
Product Name | Zelio Relay,2CO 5A Relay Clear 48VAC |
specification test | testtttttt |
Range Name | Zelio Relay |
Tax Class | GST-18 |
Activity | IDSIG |
Vendor ID | No |
Description | 2CO 5A Relay Clear 48VAC |
Write Your Own Review
* required field
No sellers found for this product.
