Share

Zelio Relay,2CO 5A Relay-LTB+LED 110VDC

In stock
SKU
RXG23FD
Regular Price ₹ 567 Special Price ₹ 346
39% Off
CHECK DELIVERY TIME & COD AVAILABILITY

2CO 5A Relay-LTB+LED 110VDC
More Information
Product Name Zelio Relay,2CO 5A Relay-LTB+LED 110VDC
specification test testtttttt
Range Name Zelio Relay
Tax Class GST-18
Activity IDSIG
Vendor ID No
Description 2CO 5A Relay-LTB+LED 110VDC
Write Your Own Review
You're reviewing:Zelio Relay,2CO 5A Relay-LTB+LED 110VDC
Your Rating

* required field


No sellers found for this product.
 
X
 
X
 
X
 
X
Hello World!