Zelio Relay,2CO 5A Relay-LTB+LED 24VDC

In stock
SKU
RXG23BD
Regular Price ₹ 655 Special Price ₹ 380
42% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

2CO 5A Relay-LTB+LED 24VDC
More Information
Product Name Zelio Relay,2CO 5A Relay-LTB+LED 24VDC
Range Name Zelio Relay
Tax Class GST-18
Activity IDSIG
Description 2CO 5A Relay-LTB+LED 24VDC
Write Your Own Review
You're reviewing:Zelio Relay,2CO 5A Relay-LTB+LED 24VDC
Your Rating

* Required Field


No sellers found for this product.
Search engine powered by ElasticSuite