Zelio Relay,SLIM RELAY 1C/O 6A 48 VDC
In stock
SKU
RSL1AB4ED
Regular Price
₹ 509
Special Price
₹ 377
26% Off
CHECK DELIVERY TIME & COD AVAILABILITY
SLIM RELAY 1C/O 6A 48 VDC
Product Name | Zelio Relay,SLIM RELAY 1C/O 6A 48 VDC |
specification test | testtttttt |
Range Name | Zelio Relay |
Tax Class | GST-18 |
Activity | IDSIG |
Vendor ID | No |
Description | SLIM RELAY 1C/O 6A 48 VDC |
Write Your Own Review
* required field
No sellers found for this product.
