Zelio Relay,SLIM RELAY 1C/O 6A LOW SW 24VDC
In stock
SKU
RSL1GB4BD
Regular Price
₹ 682
Special Price
₹ 396
42% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
SLIM RELAY 1C/O 6A LOW SW 24VDC
Product Name | Zelio Relay,SLIM RELAY 1C/O 6A LOW SW 24VDC |
---|---|
Range Name | Harmony Relays |
Tax Class | GST-18 |
Activity | IDSIG |
Write Your Own Review
No sellers found for this product.