Share

Zelio Relay,SLIM RELAY 1C/O 6A LOW SW 48VDC

In stock
SKU
RSL1GB4ED
Regular Price ₹ 615 Special Price ₹ 455
26% Off
CHECK DELIVERY TIME & COD AVAILABILITY

SLIM RELAY 1C/O 6A LOW SW 48VDC
More Information
Product Name Zelio Relay,SLIM RELAY 1C/O 6A LOW SW 48VDC
specification test testtttttt
Range Name Zelio Relay
Tax Class GST-18
Activity IDSIG
Description SLIM RELAY 1C/O 6A LOW SW 48VDC
Write Your Own Review
You're reviewing:Zelio Relay,SLIM RELAY 1C/O 6A LOW SW 48VDC
Your Rating

* required field


No sellers found for this product.
 
X
 
X
 
X
 
X
Hello World!