Zelio Relay,SLIM RELAY 1C/O 6A LOW SW 60VDC
In stock
SKU
RSL1GB4ND
Regular Price
₹ 640
Special Price
₹ 474
26% Off
CHECK DELIVERY TIME & COD AVAILABILITY
SLIM RELAY 1C/O 6A LOW SW 60VDC
Product Name | Zelio Relay,SLIM RELAY 1C/O 6A LOW SW 60VDC |
specification test | testtttttt |
Range Name | Zelio Relay |
Tax Class | GST-18 |
Activity | IDSIG |
Description | SLIM RELAY 1C/O 6A LOW SW 60VDC |
Write Your Own Review
* required field
No sellers found for this product.
