Zelio Relay,Zelio RXG Relay with LTB + LED and Socket2C/O 5A 230VACwith varistor
In stock
SKU
RXG22P7PV
Regular Price
₹ 1,301
Special Price
₹ 755
42% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
Zelio RXG Relay with LTB + LED and Socket,2C/O 5A 230VAC,with varistor
Product Name | Zelio Relay,Zelio RXG Relay with LTB + LED and Socket2C/O 5A 230VACwith varistor |
---|---|
Range Name | Harmony Relays |
Tax Class | GST-18 |
Activity | IDSIG |
Write Your Own Review
No sellers found for this product.