Zelio Relay,Zelio RXG Relay with LTB + LED and Socket2C/O 5A 24VDCwith diode
In stock
SKU
RXG22BDPV
Regular Price
₹ 1,024
Special Price
₹ 625
39% Off
CHECK DELIVERY TIME & COD AVAILABILITY
Zelio RXG Relay with LTB + LED and Socket,2C/O 5A 24VDC,with diode
Product Name | Zelio Relay,Zelio RXG Relay with LTB + LED and Socket2C/O 5A 24VDCwith diode |
specification test | testtttttt |
Range Name | Zelio Relay |
Tax Class | GST-18 |
Activity | IDSIG |
Vendor ID | No |
Description | Zelio RXG Relay with LTB + LED and Socket,2C/O 5A 24VDC,with diode |
Write Your Own Review
* required field
No sellers found for this product.
