Become a Partner with Schneider Electric Architect, Contractor, Reseller SIGN UP
- Home
- Shop by Category
- Switches and Sockets
- ZENcelo
- ZENcelo India - 1 Module Blank off Unit - Dark Grey
ZENcelo India - 1 Module Blank off Unit - Dark Grey
ZENcelo - the World's first range of full flat switches - It’s about an in-standing way of being ! It is for people who live a tasteful life who can appreciate the most sophisticated as well as the simplest. Clear of all unnecessary lines and protrusions, it harmoniously blends in with every contemporary décor. While style, innovation and simplicity is the hallmark of this range - safety and reliability continues to be of paramount importance - be it through arc encapsulated switches or child proof sockets - ZENcelo assures complete safety at every interface. ZENcelo range of switches & sockets are tested and validated to last for more than a decade ! All in all - if you are looking for an outstanding yet subtle design - which is also classy and stylish without shouting out for attention - ZENcelo is the range you want !
- Stylish Mild Glossy Finish for a shiny yet subtle super premium aesthetic
- Robust & strong design - material made of corrosion resistant, heat resistant and impact resistant polycarbonate
- Easy to Install - Snap-In / Snap-Out front loading modules
Product Name | ZENcelo India - 1 Module Blank off Unit - Dark Grey |
---|---|
Range Name | Zencelo |
Category | Accessories |
Tax Class | GST-18 |
Color | Dark Grey |
No of Modules | 1 Mod |
OFFERS FROM ALL SELLERS
Product Price & Shipping | Seller Name |
---|
- ZENcelo India - 6A 1 Way Full Flat Switch with Indicator-WhiteIn stockRegular Price ₹ 408 Special Price ₹ 18455% Off
- 6AX 1 Way Full-Flat Switch Module with On indicator - bronzeIn stockRegular Price ₹ 511 Special Price ₹ 23055% Off
- ZENcelo India - 16AX/20A 1 Way Full Flat Switch with Indicator - WhiteIn stockRegular Price ₹ 616 Special Price ₹ 27755% Off
- ZENcelo India - 16AX/20A 1 Way Full Flat Switch with Indicator - Dark GreyIn stockRegular Price ₹ 750 Special Price ₹ 33855% Off
- ZENcelo India - 6A/16A 3 Pin Socket with Shutter - WhiteIn stockRegular Price ₹ 992 Special Price ₹ 44655% Off
- ZENcelo India - 6A/16A 3 Pin Socket with Shutter - Dark GreyIn stockRegular Price ₹ 1,215 Special Price ₹ 54755% Off
- ZENcelo India - 2 Module Step type Fan regulator - WhiteIn stockRegular Price ₹ 2,359 Special Price ₹ 1,06255% Off
- ZENcelo India - 2 Module Step type Fan regulator - Dark GreyIn stockRegular Price ₹ 2,831 Special Price ₹ 1,27455% Off
- ZENcelo India - 3 Module Grid and Cover frame - WhiteIn stockRegular Price ₹ 468 Special Price ₹ 21155% Off
- ZENcelo India - 3 Module Grid and Cover frame - Dark GreyIn stockRegular Price ₹ 560 Special Price ₹ 25255% Off
- ZENcelo India - 6 Module Grid and Cover frame - WhiteIn stockRegular Price ₹ 778 Special Price ₹ 35055% Off